MOSFET - Power, N‐Channel, SUPERFET® V, FAST, 600 V, 41 A, 61 mΩ, TOLL

Favorite

Overview

The SUPERFET V MOSFET is the fifth generation high voltage super−junction (SJ) MOSFET family from ON Semiconductor. SUPERFET V delivers best−in−class FOMs (RDS(ON)·QG and RDS(ON)·EOSS) to improve not only heavy load but also light load efficiency. The 600 V SUPERET V series provides design benefits through reduced conduction and switching losses, while supporting extreme MOSFET dVDS/dt ratings at 120 V/ns. Consequently, the SUPERFET V MOSFET FAST series helps maximize system efficiency and power density.
The TOLL package offers improved thermal performance and excellent switching performance thanks to Kelvin Source configuration and lower parasitic source inductance. TOLL offers Moisture Sensitivity Level 1 (MSL 1).

  • Telecommunication
  • Cloud system
  • Industrial
  • Telecom power
  • Server power
  • LED Lighting
  • UPS / Solar
  • 650 V @ TJ = 150°C
  • Leadless thin SMD package
  • Kelvin Source Configuration
  • Low Effective Output Capacitance (Typ. Coss(tr.) = 933 pF)
  • Ultra Low Gate Charge (Typ. Qg = 73.1 nC)
  • Typ. RDS(on) = 48.8 mΩ
  • 100% Avalanche Tested
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant
  • Moisture Sensitivity Level 1 guarantee
  • Internal Gate Resistance: 0.68 Ω

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTBL061N60S5H

Loading...

Active

CAD Model

Pb

A

H

P

H-PSOF8L 9.90x11.68, 1.20P

1

260

REEL

2000

F

600

61

N-Channel

Single

30

4.3

41

250

~NA~

~NA~

~NA~

73.1

4156

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :