MOSFET - Power, N‐Channel, SUPERFET® III, FAST, 650 V, 49 A, 50 mΩ, TOLL

Favorite

Overview

SUPERFET III MOSFET is ON Semiconductor’s brand−new high voltage super−junction (SJ) MOSFET family that is utilizing charge balance technology for outstanding low on−resistance and lower gate charge performance. This advanced technology is tailored to minimize conduction loss, provide superior switching performance, and withstand extreme dv/dt rate.
Consequently, SUPERFAST III FAST MOSFET series helps minimize various power systems and improve system efficiency. The TOLL package offers improved thermal performance and excellent switching performance thanks to Kelvin Source configuration and lower parasitic source inductance. TOLL offers Moisture Sensitivity Level 1 (MSL 1).

  • Telecommunication
  • Cloud system
  • Industrial
  • Telecom power
  • Server power
  • LED Lighting
  • UPS / Solar
  • 700 V @ TJ = 150°C
  • Leadless thin SMD package
  • Kelvin Source Configuration
  • Low Effective Output Capacitance (Typ. Coss(eff.) = 909 pF)
  • Ultra Low Gate Charge (Typ. Qg = 98 nC)
  • Typ. RDS(on) = 40 mΩ
  • 100% Avalanche Tested
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant
  • Moisture Sensitivity Level 1 guarantee
  • Internal Gate Resistance: 0.6 Ω

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTBL050N65S3H

Loading...

Active

CAD Model

Pb

A

H

P

H-PSOF8L 9.90x11.68, 1.20P

1

260

REEL

2000

Y

650

50

N-Channel

Single

±30

4

49

305

~NA~

~NA~

~NA~

98

4880

$4.6753

More Details

Show More

1-25 of 25

Products per page

Jump to :