Single N-Channel Power MOSFET 100V, 42A, 28mΩ

Favorite

Overview

This is a 100 V N-Channel Power MOSFET.

  • Motor Control
  • UPS Inverter
  • Low RDS(on)
  • High current capability
  • 100% Avalanche tested
  • RoHS Compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTB6413ANG

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

260

TUBE

50

N

100

28

N-Channel

Single

20

4

42

136

-

-

-

51

1800

Price N/A

More Details

NTB6413ANT4G

Loading...

Active

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

260

REEL

800

Y

100

28

N-Channel

Single

20

4

42

136

-

-

-

51

1800

$0.9509

More Details

Show More

1-25 of 25

Products per page

Jump to :