P-Channel Enhancement Mode Field Effect Transistor -30V, -5A, 65mΩ

Overview

Power SOT P-Channel enhancement mode power field effect transistors are produced using onsemi's proprietary, high cell density, DMOS technology. This very high density process is especially tailored to minimize on-state resistance and provide superior switching performance. These devices are particularly suited for low voltage applications such as notebook computer power management and DC motor control.

  • This product is general usage and suitable for many different applications.

  • -5A, -30V.
    RDS(ON) = 0.065 Ω @ VGS = -10V
    RDS(ON) = 0.1 Ω @ VGS = -4.5V
  • High density cell design for extremely low RDS(ON)
  • High power and current handling capability in a widely used surface mount package

Tools and Resources

Product services, tools and other useful resources related to NDT452AP

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NDT452AP

Loading...

Active

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4

1

260

REEL

4000

N

P-Channel

PowerTrench® T1

SC-4

Small Signal

Logic

0

NA

0

-30

65

20

-3

-5

3

-

100

-

22

690

-

-

-

-

$0.3637

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.