Single P-Channel Power MOSFET -12V, -6.0A, 35 mΩ

Overview

MCH6353 is P-Channel Power MOSFET -12V, -6.0A, 35mΩ, Single MCPH6

  • Load switch
  • Digital still camera
  • Smart Phone
  • Ultra Low on resistance
  • 1.5V drive
  • Built-in G-S protection diode

Tools and Resources

Product services, tools and other useful resources related to MCH6353

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

MCH6353-TL-W

Loading...

Active

CAD Model

Pb

A

H

P

SC-88FL / MCPH-6

1

260

REEL

3000

No

P-Channel

PowerTrench® T1

SC-6

Small Signal

Logic

0

Single

0

-12

-

10

1.4

-6

1.4

48

35

-

12

1250

2.1

-

160

150

$0.1421

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.