Single P-Channel Power MOSFET, -20V, -4A, 83mΩ

Favorite

Overview

MCH6321 is a P-Channel Power MOSFET, -20V, -4A, 83mΩ, Single MCPH6 for General-Purpose Switching Device Application.

  • Load switch
  • LCD Projector
  • Low Gate Drive Voltage
  • ESD Diode - Protected Gate
  • Pb-free and RoHS Compliance
  • Halogen free compliance : MCH6321-TL-W
  • Ultrasmall package MCPH6(2.1mm x 2.0mm x 0.85mmt)

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

MCH6321-TL-E

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SC-88FL / MCPH-6

1

260

REEL

3000

N

-20

-

P-Channel

Single

10

1.3

-4

1.5

125

83

7.3

4.6

375

Price N/A

More Details

MCH6321-TL-W

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-88FL / MCPH-6

1

260

REEL

3000

N

-20

-

P-Channel

Single

10

1.3

-4

1.5

125

83

7.3

4.6

375

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :