MOSFET - PowerTrench®, N-Channel, Dual Cool®, Shielded Gate, 150 V, 40 A, 17 mΩ

Overview

MOSFET - PowerTrench®, N-Channel, Dual Cool®, Shielded Gate, 150 V, 40 A, 17 mΩ

  • Primary MOSFET in DC − DC Converters
  • Secondary Synchronous Rectifier
  • Load Switch

  • Primary MOSFET in DC − DC Converters
  • Secondary Synchronous Rectifier
  • Load Switch

  • Shielded Gate MOSFET Technology
  • Dual Cool Top Side Cooling DFN8 Package
  • Max rDS(on) = 17 mΩ at VGS = 10 V, ID = 9.3 A
  • Max rDS(on) = 25 mΩ at VGS = 6 V, ID = 7.8 A
  • High Performance Technology for Extremely Low rDS(on)
  • 100% UIL Tested
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to STMFSC017N15M5

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

STMFSC017N15M5

Loading...

Active

CAD Model

Pb

A

H

P

DFN-8

1

260

REEL

3000

F

N-Channel

PowerTrench® T1

Power 56 Dual Cool

Low-Medium Voltage

Standard

0

Single

0

150

17

20

4

40

125

~NA~

~NA~

~NA~

42

2110

~NA~

126

205

8.1

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.