Single N-Channel Power MOSFET 24V, 110A, 4.6mΩ

Last Shipments

Overview

Automotive Power MOSFET. 24V, 110A, 4.6 mOhm, Single N-Channel, DPAK, Logic Level. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • Automotive

  • Planar HD3e Process for Fast Switching Performance
  • Body Diode for Low trr and Qrr and Optimized for Synchronous Operation 24 VOLTS
  • Low Ciss to Minimize Driver Loss
  • Optimized Qgd * RDS(on) for Shoot-Through Protection
  • Low Gate Charge
  • AEC−Q101 Qualified and PPAP Capable
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to STD110N02R

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

STD110N02RT4G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

N

N-Channel

NA

NA

Low-Medium Voltage

Logic

0

Single

0

24

4.6

20

2

110

110

-

6.2

-

23.6

2710

11

0.048

1105

450

Price N/A

More Details

STD110N02RT4G-VF01

Loading...

Last Shipments

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

N

N-Channel

PowerTrench® T1

DPAK

Low-Medium Voltage

Logic

0

Single

0

24

4.6

20

2

110

110

-

6.2

-

23.6

2710

11

0.048

1105

450

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.