Power MOSFET 60V, 20A, 20.5 mOhm, Single N-Channel, u8FL, Logic Level.

Obsolete

Overview

Automotive Power MOSFET in a 3x3mm flat lead package designed for compact and efficient designs and including high thermal performance. Wettable Flank Option available for Enhanced Optical Inspection. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • Motor driver
  • Solenoid Driver
  • Lamp Driver

  • Automotive engine controllers
  • Automotive body controllers

  • Low on resistance
  • High current capability
  • 100% avalanche tested
  • AEC-Q101 Qualified
  • Solenoid driver

Tools and Resources

Product services, tools and other useful resources related to NVTFS5824NL

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NVTFS5824NLTAG

Loading...

Obsolete

CAD Model

Pb

A

H

P

WDFN-8 / u8FL

1

260

REEL

1500

N

N-Channel

PowerTrench® T1

Power 33 (u8FL)

Low-Medium Voltage

Logic

0

Single

0

60

20.5

20

2.5

37

57

-

27

8.3

16

850

4

17

85

50

Price N/A

More Details

NVTFS5824NLTWG

Loading...

Obsolete

CAD Model

Pb

A

H

P

WDFN-8 / u8FL

1

260

REEL

5000

N

N-Channel

PowerTrench® T1

Power 33 (u8FL)

Low-Medium Voltage

Logic

0

Single

0

60

20.5

20

2.5

37

57

-

27

8.3

16

850

4

17

85

50

Price N/A

More Details

NVTFS5824NLWFTAG

Loading...

Obsolete

CAD Model

Pb

A

H

P

WDFN-8 / u8FL

1

260

REEL

1500

N

N-Channel

PowerTrench® T1

Power 33 (u8FL)

Low-Medium Voltage

Logic

0

Single

0

60

20.5

20

2.5

37

57

-

27

8.3

16

850

4

17

85

50

Price N/A

More Details

NVTFS5824NLWFTWG

Loading...

Obsolete

CAD Model

Pb

A

H

P

WDFN-8 / u8FL

1

260

REEL

5000

N

N-Channel

PowerTrench® T1

Power 33 (u8FL)

Low-Medium Voltage

Logic

0

Single

0

60

20.5

20

2.5

37

57

-

27

8.3

16

850

4

17

85

50

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.