MOSFET - Single N-Channel Power, N-Channel, µ8FL, 30V, 162 A, 2.25 mΩ

Overview

Automotive Power MOSFET in a 3x3mm flat lead package designed for compact and efficient designs and including high thermal performance. Wettable Flank Option available for Enhanced Optical Inspection. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • Reverse battery protection
  • DC-DC converter output driver

  • Solenoid Driver - ABS, Fuel Injection
  • Motor Control - EPS, Wipers, Fans, Seats
  • Load Switch - ECU, Chassis, Body

  • Low RDS (on) Resistance
  • Low Capacitance
  • Optimized Gate Charge
  • AEC-Q101 Qualified and PPAP capable
  • NVTFS4C02NWF − Wettable Flanks Product
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NVTFS4C02N

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NVTFS4C02NTAG

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-8 / u8FL

1

260

REEL

1500

F

N-Channel

PowerTrench® T6

Power 33 (u8FL)

Low-Medium Voltage

Logic

0

Single

0

30

2.25

±20

2.2

162

3.2

~NA~

3.1

20

45

2980

4

28

1200

0.018

$0.8335

More Details

NVTFS4C02NWFTAG

Loading...

Active

CAD Model

Pb

A

H

P

WDFNW8 3.3x3.3, 0.65P (Full−Cut 8FL WF)

1

260

REEL

1500

F

N-Channel

PowerTrench® T6

Power 33 (u8FL)

Low-Medium Voltage

Logic

0

Single

0

30

2.25

±20

2.2

162

3.2

~NA~

3.1

20

45

2980

4

28

1200

0.018

$0.9439

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.