Single N-Channel Power MOSFET 80V, 71A, 7mΩ

Overview

Automotive Power MOSFET in a 3x3mm flat lead package designed for compact and efficient designs and including high thermal performance. Wettable Flank Option available for Enhanced Optical Inspection. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • Switching Power Supplies
  • Power switches (High side driver, Low side driver, H-Bridges, etc)
  • Reverse Battery protection
  • Solenoid driver - ABS, Fuel injection
  • Motor Control - WPS, Wipers, Fans, Seats, etc.
  • Load Switch - ECU, Chassis, Body
  • Small Footprint (3x3 mm)
  • Low RDS(on)
  • Low QG and Capacitance
  • Wettable Flank Option available
  • AEC−Q101 Qualified and PPAP Capable
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NVTFS007N08HL

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NVTFS007N08HLTAG

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-8

1

260

REEL

1500

No

N-Channel

PowerTrench® T8

Power 33 (u8FL)

Low-Medium Voltage

Logic

0

Single

0

80

7

20

3

71

79

NA

10.8

15.9

32.5

1810

5.6

40.3

227

14.1

$0.4963

More Details

NVTFWS007N08HLTAG

Loading...

Active

CAD Model

Pb

A

H

P

WDFNW8 3.30x3.30x0.75, 0.65P

1

260

REEL

1500

No

N-Channel

PowerTrench® T8

Power 33 (u8FL)

Low-Medium Voltage

Logic

0

Single

0

80

7

20

3

71

79

NA

10.8

15.9

32.5

1810

5.6

40.3

227

14.1

$0.4747

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.