Single N-Channel Power MOSFET 40V, 77A, 4.9mΩ

Overview

Automotive Power MOSFET in a 3x3mm flat lead package designed for compact and efficient designs and including high thermal performance. Wettable Flank Option available for Enhanced Optical Inspection. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • Reverser Battery protection
  • Power switches (High Side Driver, Low Side Driver, H-Bridges etc.)
  • Switching power supplies
  • Solenoid Driver – ABS, Fuel injection
  • Motor Control – EPS, Wipers, Fans, Seats, etc.
  • Load Switch – ECU, Chassis, Body
  • Small Footprint (3x3 mm)
  • Low On-Resistance
  • Low Capacitance
  • NVTFS5C453NLWF − Wettable Flanks Product
  • AEC−Q101 Qualified and PPAP Capable
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NVTFS004N04C

Buy/Parametrics Table

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NVTFS004N04CETAG

Loading...

Active, Not Rec

CAD Model

Pb

A

H

P

WDFN-8 / u8FL

1

260

REEL

1500

No

N-Channel

PowerTrench® T6

Power 33 (u8FL)

Low-Medium Voltage

Standard

~NA~

Single

NVTFWS4D9N04XMTAG

40

4.9

20

3.5

77

55

~NA~

~NA~

~NA~

18

1150

3

18

600

25

$0.5691

More Details

NVTFS004N04CTAG

Loading...

Active, Not Rec

CAD Model

Pb

A

H

P

WDFN-8 / u8FL

1

260

REEL

1500

Yes

N-Channel

PowerTrench® T6

Power 33 (u8FL)

Low-Medium Voltage

Standard

0

Single

0

40

4.9

±20

3.5

77

55

~NA~

~NA~

~NA~

18

1150

3

18

600

25

$0.4908

More Details

NVTFWS004N04CTAG

Loading...

Active

CAD Model

Pb

A

H

P

WDFNW8 3.3x3.3, 0.65P (Full−Cut 8FL WF)

1

260

REEL

1500

Yes

N-Channel

PowerTrench® T6

Power 33 (u8FL)

Low-Medium Voltage

Standard

0

Single

0

40

4.9

±20

3.5

77

55

~NA~

~NA~

~NA~

18

1150

3

18

600

25

$0.6153

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.