MOSFET - Power, Single N-Channel 80 V, 3.3 mΩ, 132 A

Active, Not Rec

Overview

Automotive Power MOSFET in a 5x6mm LFPAK package designed for compact and efficient designs and including high thermal performance. Gullwing device to achieve improved Board Level Reliability performance. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • 48V System
  • Power switches (High Side Driver, Low Side Driver, H-Bridges etc.)
  • Switching power supplies
  • Motor Control
  • DC/DC converter
  • Load Switch
  • Small Footprint (5x6mm)
  • Low RDS(on)
  • Low QG and Capacitance
  • Gull-wings leads for an improved BLR performance
  • AEC−Q101 Qualified and PPAP Capable
  • These Devices are Pb−Free and are RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NVMYS003N08LH

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NVMYS003N08LHTWG

Loading...

Active, Not Rec

CAD Model

Pb

A

H

P

LFPAK-4

1

260

REEL

3000

Yes

N-Channel

PowerTrench® T8

Power 56 LFPAK

Low-Medium Voltage

Logic

0

Single

0

80

3.3

±20

2

132

137

~NA~

4.3

31

64

3735

10.5

66

458

19

$1.0085

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.