MOSFET - Power, Dual, N-Channel,100 V, 10 mΩ, 62 A

Overview

Automotive Power MOSFET in a 5x6mm flat lead package designed for compact and efficient designs and including high thermal performance. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • Solenoid Driver
  • Low side / high side driver
  • Automotive engine controllers
  • Antilock braking system
  • Small Footprint (5x6 mm)
  • Low RDS (ON)
  • Low QG and Capacitance
  • AEC-Q101 Qualified and PPAP Capable
  • These Devices are Pb−Free, Halogen Free/BFR Free, Beryllium Freeand are RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NVMJD010N10MCL

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NVMJD010N10MCLTWG

Loading...

Active

CAD Model

Pb

A

H

P

LFPAK8 5.15x6.15

1

260

REEL

3000

No

N-Channel

PowerTrench® T8

Power 56 LFPAK

Low-Medium Voltage

Logic

0

Dual

0

100

10

20

3

62

85

~NA~

15.5

13

24

1651

3.3

tbd

697

9

$1.1158

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.