MOSFET - Power, Single, N-Channel, 80 V, 3.2mΩ 135 A - NVMFS6H818NL

Overview

Automotive Power MOSFET in a 5x6mm flat lead package designed for compact and efficient designs and including high thermal performance. Wettable Flank Option available for Enhanced Optical Inspection. AEC-Q101 Qualified MOSFET and PPAPcapable suitable for automotive applications

  • Reverse Battery protection
  • Power switches (High Side Driver) Low Side Driver, H-Bridges etc.)
  • Switching power supplies

  • Solenoid Driver - ABS, Fuel injection
  • Motor Control _ EPS, Wipers, Fans, Seats, etc
  • Load Switch - ECU, Chassis, Body

  • Small Footprint (5x6mm)
  • Low RDS (on)
  • Low QG and Capacitance
  • NVMFS6H818NLWF
  • AEC-Q101 Qualified and PPAP Capable
  • These Devices are Pb−Free and are RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NVMFS6H818NL

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NVMFS6H818NLT1G

Loading...

Active

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

Y

N-Channel

PowerTrench® T8

Power 56 (SO-8FL)

Low-Medium Voltage

Logic

0

Single

0

80

3.2

±20

2

135

140

~NA~

4.1

31

64

3844

11.2

73

484

21

$1.8398

More Details

NVMFS6H818NLWFT1G

Loading...

Active

CAD Model

Pb

A

H

P

DFNW5 4.90x5.90x1.00, 1.27P

1

260

REEL

1500

Y

N-Channel

PowerTrench® T8

Power 56 (SO-8FL)

Low-Medium Voltage

Logic

0

Single

0

80

3.2

±20

2

135

140

~NA~

4.1

31

64

3844

11.2

73

484

21

$1.8689

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.