Power MOSFET - 80 V, 5.5 mΩ, 89 A, Single N−Channel

Overview

Automotive Power MOSFET in a 5x6mm flat lead package designed for compact and efficient designs and including high thermal performance. Wettable Flank Option available for Enhanced Optical Inspection. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • Synchronous Rectification
  • AC−DC and DC−DC Power Supplies
  • AC−DC Adapters (USB PD) SR
  • Load Switch
  • Motor Control
  • Load Switch
  • DC / DC converter
  • Small Footprint (5x6 mm)
  • Low RDS(on)
  • Low QG and Capacitance
  • AEC−Q101 Qualified and PPAP Capable
  • NVMFSW6D1N08H − Wettable Flank Option
  • These Devices are Pb−Free, Halogen Free/BFR Free, Beryllium Free and are RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NVMFS6D1N08H

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NVMFS6D1N08HT1G

Loading...

Active

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

Yes

N-Channel

PowerTrench® T1

Power 56 (SO-8FL)

Low-Medium Voltage

Standard

0

Single

0

80

5.5

±20

4

89

104

~NA~

~NA~

~NA~

32

2085

~NA~

60

300

10

$0.4944

More Details

NVMFSW6D1N08HT1G

Loading...

Lifetime

CAD Model

Pb

A

H

P

DFNW5 4.90x5.90x1.00, 1.27P

1

260

REEL

1500

No

N-Channel

PowerTrench® T1

Power 56 (SO-8FL)

Low-Medium Voltage

Standard

0

Single

0

80

5.5

±20

4

89

104

~NA~

~NA~

~NA~

32

2085

~NA~

60

300

10

$0.5184

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.