Power MOSFET 60 V, 10 mΩ, 48 A, Single N−Channel

Overview

Power MOSFET 60 V, 10 mΩ, 48 A, Single N−Channel NVMFS5H610NLWF − Wettable Flank Option for Enhanced Optical Inspection

  • Reverser Battery protection
  • Switching power supplies
  • Power switches (High Side Driver, Low side Driver, H-Bridges etc.)
  • Solenoid Driver - ABS, Fuel injection
  • Motor Control - EPS, Wipers, Fans, Seats, Etc.
  • Load Switch - ECU, Chassis, Body
  • Small Footprint (5x6 mm)
  • Low RDS(on)
  • Low QG and Capacitance
  • AEC−Q101 Qualified and PPAP Capable
  • These Devices are Pb−Free and are RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NVMFS5H610NLWFT1G

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NVMFS5H610NLWFT1G

Loading...

Active

CAD Model

Pb

A

H

P

DFNW5 4.90x5.90x1.00, 1.27P

1

260

REEL

1500

Yes

N-Channel

PowerTrench® T1

Power 56 (SO-8FL)

Low-Medium Voltage

Logic

0

Single

0

60

10

±20

2

13

3.6

~NA~

13

6.4

13.7

880

1.3

17

150

6

$0.3245

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.