Single N-Channel Power MOSFET 60V, 235A, 1.5mΩ

Overview

Automotive Power MOSFET in a 5x6mm flat lead package designed for compact and efficient designs and including high thermal performance. Wettable Flank Option available for Enhanced Optical Inspection. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • Reverse Battery protection
  • Switching power supplies
  • Power switches (High Side Driver, Low Side Driver, H-Bridges etc.)
  • Solenoid Driver - ABS, Fuel Injection
  • Motor Control -EPS, Wipers, Fans, Seats
  • Load Switch - ECU, Chassis, Body
  • Low RDS(on)
  • Low QG and Gate capacitance
  • Industry standard Small Footprint (5x6 mm)
  • NVMFS5C612NLWF − Wettable Flank Option
  • AEC−Q101 Qualified and PPAP Capable
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NVMFS5C612NL

Buy/Parametrics Table

Search

Close Search

Products:

8

Share

Product Groups:

Orderable Parts:

8

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NVMFS5C612NLAFT1G

Loading...

Active, Not Rec

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

Yes

N-Channel

PowerTrench® T6

Power 56 (SO-8FL)

Low-Medium Voltage

Logic

0

Single

0

60

1.36

±20

2

235

167

-

2.3

-

91

6660

10.9

105

2953

45

$1.6632

More Details

NVMFS5C612NLET1G

Loading...

Active

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

No

N-Channel

PowerTrench® T6

Power 56 (SO-8FL)

Low-Medium Voltage

Logic

~NA~

Single

~NA~

60

1.36

20

2

235

167

~NA~

2.3

~NA~

91

6660

10.9

105

2953

45

$2.0487

More Details

NVMFS5C612NLT1G

Loading...

Active, Not Rec

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

Yes

N-Channel

PowerTrench® T6

Power 56 (SO-8FL)

Low-Medium Voltage

Logic

0

Single

0

60

1.36

±20

2

235

167

-

2.3

-

91

6660

10.9

105

2953

45

$2.7316

More Details

NVMFS5C612NLT3G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

5000

No

N-Channel

PowerTrench® T6

Power 56 (SO-8FL)

Low-Medium Voltage

Logic

0

Single

0

60

1.36

±20

2

235

167

-

2.3

-

91

6660

10.9

105

2953

45

Price N/A

More Details

NVMFS5C612NLWFAFT1G

Loading...

Active

CAD Model

Pb

A

H

P

DFNW5 4.90x5.90x1.00, 1.27P

1

260

REEL

1500

Yes

N-Channel

PowerTrench® T6

Power 56 (SO-8FL)

Low-Medium Voltage

Logic

0

Single

0

60

1.36

±20

2

235

167

-

2.3

-

91

6660

10.9

105

2953

45

$1.8709

More Details

NVMFS5C612NLWFET1G

Loading...

Active

CAD Model

Pb

A

H

P

DFNW5 4.90x5.90x1.00, 1.27P

1

260

REEL

1500

No

N-Channel

PowerTrench® T6

Power 56 (SO-8FL)

Low-Medium Voltage

Logic

0

Single

0

60

1.36

20

2

235

167

~NA~

2.3

~NA~

91

6660

10.9

105

2953

45

$2.0327

More Details

NVMFS5C612NLWFT1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

DFNW5 4.90x5.90x1.00, 1.27P

1

260

REEL

1500

No

N-Channel

PowerTrench® T6

Power 56 (SO-8FL)

Low-Medium Voltage

Logic

0

Single

0

60

1.36

±20

2

235

167

-

2.3

-

91

6660

10.9

105

2953

45

Price N/A

More Details

NVMFS5C612NLWFT3G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

DFNW5 4.90x5.90x1.00, 1.27P

1

260

REEL

5000

No

N-Channel

PowerTrench® T1

DFNW-5

Low-Medium Voltage

Logic

0

Single

0

60

1.36

±20

2

235

167

-

2.3

-

91

6660

10.9

105

2953

45

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.