Single N-Channel Power MOSFET 40V, 185A, 1.7mΩ

Active

Overview

Automotive Power MOSFET in a 5x6mm flat lead package designed for compact and efficient designs and including high thermal performance. Wettable Flank Option available for Enhanced Optical Inspection. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • Reverse Battery protection
  • Switching power supplies
  • Power switches (High Side Driver, Low Side Driver, H-Bridges etc.)

  • Solenoid Driver – ABS, Fuel injection
  • Motor Control – EPS, Wipers, Fans, Seats, etc.
  • Load Switch – ECU, Chassis, Body

  • Small Footprint (5x6 mm)
  • Low RDS(on)
  • Low QG and Capacitance
  • NVMFS5C430NWF − Wettable Flank Option
  • AEC−Q101 Qualified and PPAP Capable
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NVMFS5C430N

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

8

Share

Product Groups:

Orderable Parts:

8

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NVMFS5C430NAFT1G

Loading...

Active

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

Y

N-Channel

PowerTrench® T6

Power 56 (SO-8FL)

Low-Medium Voltage

Standard

0

Single

0

40

1.7

±20

3.5

185

106

~NA~

~NA~

~NA~

47

3300

7

68

1600

45

$0.9563

More Details

NVMFS5C430NAFT1G-YE

Loading...

Active

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

F

N-Channel

PowerTrench® T6

Power 56 (SO-8FL)

Low-Medium Voltage

Standard

0

Single

0

40

-

-

-

-

-

-

-

-

-

-

-

-

-

-

$0.5305

More Details

NVMFS5C430NET1G-YE

Loading...

Active

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

F

N-Channel

PowerTrench® T6

Power 56 (SO-8FL)

Low-Medium Voltage

Standard

~NA~

Single

NVMFWS1D7N04XMT1G

40

1.7

20

3.5

185

106

~NA~

~NA~

~NA~

47

3300

7

68

1600

45

Price N/A

More Details

NVMFS5C430NT1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

N

N-Channel

PowerTrench® T6

Power 56 (SO-8FL)

Low-Medium Voltage

Standard

0

Single

0

40

1.7

20

3.5

185

106

~NA~

~NA~

~NA~

47

3300

7

68

1600

45

Price N/A

More Details

NVMFS5C430NT3G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

5000

N

N-Channel

PowerTrench® T6

Power 56 (SO-8FL)

Low-Medium Voltage

Standard

0

Single

0

40

1.7

20

3.5

185

106

~NA~

~NA~

~NA~

47

3300

7

68

1600

45

Price N/A

More Details

NVMFS5C430NWFAFT1G

Loading...

Active

CAD Model

Pb

A

H

P

DFNW5 4.90x5.90x1.00, 1.27P

1

260

REEL

1500

Y

N-Channel

PowerTrench® T6

Power 56 (SO-8FL)

Low-Medium Voltage

Standard

0

Single

0

40

1.7

±20

3.5

185

106

~NA~

~NA~

~NA~

47

3300

7

68

1600

45

$1.0371

More Details

NVMFS5C430NWFT1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

DFNW5 4.90x5.90x1.00, 1.27P

1

260

REEL

1500

N

N-Channel

PowerTrench® T6

Power 56 (SO-8FL)

Low-Medium Voltage

Standard

0

Single

0

40

1.7

±20

3.5

185

106

~NA~

~NA~

~NA~

47

3300

7

68

1600

45

Price N/A

More Details

NVMFS5C430NWFT3G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DFNW5 4.90x5.90x1.00, 1.27P

1

260

REEL

5000

N

N-Channel

PowerTrench® T6

Power 56 (SO-8FL)

Low-Medium Voltage

Standard

0

Single

0

40

1.7

20

3.5

185

106

~NA~

~NA~

~NA~

47

3300

7

68

1600

45

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.