Single N-Channel Power MOSFET 40 V, 237 A, 1.2 mΩ

Overview

Automotive Power MOSFET in a 5 x 6 mm flat lead package designed for compact and efficient designs and including high thermal performance. Wettable Flank Option available for enhanced Optical Inspection. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • Reverse Battery Protection
  • Power Switches (High Side Driver, Low Side Driver, H-Bridges etc.)
  • Switching Power Supplies

  • Solenoid Driver - ABS, Fuel Injection
  • Motor Control - EPS, Wipers, Fans, Seats, etc.
  • Load Switch - ECU, Chassis, body

  • Small Footprint (5 x 6 mm)
  • Low RDS(on)
  • Low Qg and Capacitance
  • Wettable Flank Option
  • AEC−Q101 Qualified and PPAP Capable
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NVMFS5C426NL

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NVMFS5C426NLT1G

Loading...

Active

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

Yes

N-Channel

PowerTrench® T6

Power 56 (SO-8FL)

Low-Medium Voltage

Logic

0

Single

0

40

1.2

±20

2

237

128

~NA~

1.8

44

93

5600

13.6

43

2600

70

$2.3608

More Details

NVMFS5C426NLWFT1G

Loading...

Active

CAD Model

Pb

A

H

P

DFNW5 4.90x5.90x1.00, 1.27P

1

260

REEL

1500

Yes

N-Channel

PowerTrench® T6

Power 56 (SO-8FL)

Low-Medium Voltage

Logic

0

Single

0

40

1.2

±20

2

237

128

~NA~

1.8

44

93

5600

13.6

43

2600

70

$1.9032

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.