Power MOSFET 40V, 300A, 0.92 mOhm, Single N-Channel, SO8-FL.

Overview

Automotive Power MOSFET in a 5x6mm flat lead package designed for compact and efficient designs and including high thermal performance. Wettable Flank Option available for Enhanced Optical Inspection. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • Reverse Battery protection
  • Power switches (High Side Driver, Low Side Driver, H-Bridges etc.)
  • Switching power supplies

  • Solenoid Driver – ABS, Fuel injection
  • Motor Control – EPS, Wipers, Fans, Seats, etc.
  • Load Switch – ECU, Chassis, Body

  • Small Footprint (5x6 mm)
  • Low RDS(on)
  • Low QG and Capacitance
  • NVMFS5C410NWF − Wettable Flank Option
  • AEC−Q101 Qualified and PPAP Capable
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NVMFS5C410N

Buy/Parametrics Table

Search

Close Search

Products:

7

Share

Product Groups:

Orderable Parts:

7

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NVMFS5C410NAFT1G

Loading...

Active

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

Y

N-Channel

PowerTrench® T6

Power 56 (SO-8FL)

Low-Medium Voltage

Standard

0

Single

0

40

0.92

±20

3.5

300

166

-

~NA~

-

86

6100

14

159

3400

70

$1.8432

More Details

NVMFS5C410NT1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

N

N-Channel

PowerTrench® T6

Power 56 (SO-8FL)

Low-Medium Voltage

Standard

0

Single

0

40

0.92

20

3.5

300

166

~NA~

~NA~

~NA~

86

6100

14

159

3400

70

Price N/A

More Details

NVMFS5C410NT3G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

5000

N

N-Channel

PowerTrench® T6

Power 56 (SO-8FL)

Low-Medium Voltage

Standard

0

Single

0

40

0.92

±20

3.5

300

166

-

~NA~

~NA~

86

6100

14

159

3400

70

Price N/A

More Details

NVMFS5C410NWFAFT1G

Loading...

Active

CAD Model

Pb

A

H

P

DFNW5 4.90x5.90x1.00, 1.27P

1

260

REEL

1500

Y

N-Channel

PowerTrench® T6

Power 56 (SO-8FL)

Low-Medium Voltage

Standard

0

Single

0

40

0.92

20

3.5

300

166

~NA~

~NA~

~NA~

86

6100

14

159

3400

70

$2.0109

More Details

NVMFS5C410NWFET1G

Loading...

Active

CAD Model

Pb

A

H

P

DFNW5 4.90x5.90x1.00, 1.27P

1

260

REEL

1500

F

N-Channel

PowerTrench® T6

Power 56 (SO-8FL)

Low-Medium Voltage

Standard

0

Single

0

40

0.92

20

3.5

300

166

~NA~

~NA~

~NA~

86

6100

14

159

3400

70

$2.0447

More Details

NVMFS5C410NWFT1G

Loading...

Active, Not Rec

CAD Model

Pb

A

H

P

DFNW5 4.90x5.90x1.00, 1.27P

1

260

REEL

1500

N

N-Channel

PowerTrench® T6

Power 56 (SO-8FL)

Low-Medium Voltage

Standard

0

Single

0

40

0.92

20

3.5

300

166

~NA~

~NA~

~NA~

86

6100

14

159

3400

70

Price N/A

More Details

NVMFS5C410NWFT3G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

DFNW5 4.90x5.90x1.00, 1.27P

1

260

REEL

5000

N

N-Channel

PowerTrench® T6

Power 56 (SO-8FL)

Low-Medium Voltage

Standard

0

Single

0

40

0.92

20

3.5

300

166

~NA~

~NA~

~NA~

86

6100

14

159

3400

70

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.