Single N-Channel Power MOSFET 40V, 370A, 0.67mΩ

Overview

Automotive Power MOSFET in a 5x6mm flat lead package designed for compact and efficient designs and including high thermal performance. Wettable Flank Option available for Enhanced Optical Inspection. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • Reverse Battery protection
  • Switching power supplies
  • Power switches (High Side Driver, Low Side Driver, H-Bridges etc.)

  • Solenoid Driver – ABS, Fuel injection
  • Motor Control – EPS, Wipers, Fans, Seats, etc.
  • Load Switch – ECU, Chassis, Body

  • Small Footprint (5x6 mm)
  • Low RDS(on)
  • Low QG and Capacitance
  • NVMFS5C404NLWF − Wettable Flank Option
  • AEC−Q101 Qualified and PPAP Capable
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NVMFS5C404NL

Buy/Parametrics Table

Search

Close Search

Products:

10

Share

Product Groups:

Orderable Parts:

10

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NVMFS5C404NLAFT1G

Loading...

Active

CAD Model

Pb

A

H

P

DFN5 5x6, 1.27P (SO−8FL)

1

260

REEL

1500

Y

N-Channel

PowerTrench® T6

Power 56 (SO-8FL)

Low-Medium Voltage

Logic

0

Single

0

40

0.67

20

2

352

200

null

1

81

181

12168

23.8

190

4538

79.8

$1.6913

More Details

NVMFS5C404NLAFT3G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DFN5 5x6, 1.27P (SO−8FL)

1

260

REEL

5000

N

N-Channel

PowerTrench® T6

Power 56 (SO-8FL)

Low-Medium Voltage

Logic

0

Single

0

40

0.67

20

2

352

200

null

1

81

181

12168

23.8

190

4538

79.8

Price N/A

More Details

NVMFS5C404NLT1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

DFN5 5x6, 1.27P (SO−8FL)

1

260

REEL

1500

N

N-Channel

PowerTrench® T6

Power 56 (SO-8FL)

Low-Medium Voltage

Logic

0

Single

0

40

0.67

20

2

352

200

null

1

81

181

12168

23.8

190

4538

79.8

Price N/A

More Details

NVMFS5C404NLT3G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

DFN5 5x6, 1.27P (SO−8FL)

1

260

REEL

5000

N

N-Channel

PowerTrench® T6

Power 56 (SO-8FL)

Low-Medium Voltage

Logic

0

Single

0

40

0.67

20

2

352

200

~NA~

1

81

181

12168

23.8

190

4538

79.8

Price N/A

More Details

NVMFS5C404NLWFAFT1G

Loading...

Active

CAD Model

Pb

A

H

P

DFNW5 4.90x5.90x1.00, 1.27P

1

260

REEL

1500

Y

N-Channel

PowerTrench® T6

Power 56 (SO-8FL)

Low-Medium Voltage

Logic

0

Single

0

40

0.67

20

2

352

200

~NA~

1

81

181

12168

23.8

190

4538

79.8

$3.7699

More Details

NVMFS5C404NLWFAFT3G

Loading...

Active, Not Rec

CAD Model

Pb

A

H

P

DFNW5 4.90x5.90x1.00, 1.27P

1

260

REEL

5000

Y

N-Channel

PowerTrench® T6

Power 56 (SO-8FL)

Low-Medium Voltage

Logic

0

Single

0

40

0.67

20

2

352

200

~NA~

1

81

181

12168

23.8

190

4538

79.8

$5.273

More Details

NVMFS5C404NLWFET1G

Loading...

Active

CAD Model

Pb

A

H

P

DFNW5 4.90x5.90x1.00, 1.27P

1

260

REEL

1500

F

N-Channel

PowerTrench® T6

Power 56 (SO-8FL)

Low-Medium Voltage

Logic

0

Single

0

40

0.67

20

2

352

-

~NA~

1

81

181

12168

23.8

190

4538

79.8

$2.6399

More Details

NVMFS5C404NLWFET3G

Loading...

Active

CAD Model

Pb

A

H

P

DFNW5 4.90x5.90x1.00, 1.27P

1

260

REEL

5000

F

N-Channel

PowerTrench® T6

Power 56 (SO-8FL)

Low-Medium Voltage

Logic

0

Single

0

40

0.67

20

2

352

200

~NA~

1

81

181

12168

23.8

190

4538

79.8

Price N/A

More Details

NVMFS5C404NLWFT1G

Loading...

Active, Not Rec

CAD Model

Pb

A

H

P

DFNW5 4.90x5.90x1.00, 1.27P

1

260

REEL

1500

Y

N-Channel

PowerTrench® T6

Power 56 (SO-8FL)

Low-Medium Voltage

Logic

0

Single

0

40

0.67

20

2

352

200

~NA~

1

81

181

12168

23.8

190

4538

79.8

$3.9998

More Details

NVMFS5C404NLWFT3G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

DFNW5 4.90x5.90x1.00, 1.27P

1

260

REEL

5000

N

N-Channel

PowerTrench® T6

Power 56 (SO-8FL)

Low-Medium Voltage

Logic

0

Single

0

40

0.67

20

2

352

200

~NA~

1

81

181

12168

23.8

190

4538

79.8

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.