Power MOSFET 40V, 161 A, 2.95 mΩ, Single N-Channel, SO8-FL, Logic Level

Last Shipments

Overview

Automotive Power MOSFET in a 5x6mm flat lead package designed for compact and efficient designs and including high thermal performance. Wettable Flank Option available for Enhanced Optical Inspection. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • Motor control
  • HS / LS load switch

  • Engine Control Module
  • Chassis Control module
  • Body Control Module

  • Low RDS(on)
  • AEC-Q101 Qualified
  • 5 x 6 x 1 mm SO-8FL package
  • Devices are Pb free, halogen free, and BFR free

Tools and Resources

Product services, tools and other useful resources related to NVMFS5831NL

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NVMFS5831NLWFT1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

DFNW5 4.90x5.90x1.00, 1.27P

1

260

REEL

1500

F

N-Channel

PowerTrench® T1

DFNW-5

Low-Medium Voltage

Logic

0

Single

0

40

2.95

20

2.4

161

143

~NA~

4.8

46.5

90

4946

22

31.9

574

389

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.