Power MOSFET 60V, 26A, 24 mOhm, Single N-Channel, SO8-FL, Logic Level.

Active, Not Rec

Overview

Automotive Power MOSFET in a 5x6mm flat lead package designed for compact and efficient designs and including high thermal performance. Wettable Flank Option available for Enhanced Optical Inspection. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • Motor drive, soldenoid drive, general load switch
  • Application motor drive, application soldenoid drive, application general load switch
  • Small Footprint (5x6 mm) for Compact Design
  • Low on resistance
  • Low QG and Capacitance
  • AECQ101 Qualified and PPAP Capable

Tools and Resources

Product services, tools and other useful resources related to NVMFS5826NL

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NVMFS5826NLT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

No

N-Channel

PowerTrench® T1

Power 56 (SO-8FL)

Low-Medium Voltage

Logic

0

Single

0

60

24

±20

2.5

26

39

-

32

20

17

850

4

11

85

50

Price N/A

More Details

NVMFS5826NLT3G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

5000

No

N-Channel

PowerTrench® T1

Power 56 (SO-8FL)

Low-Medium Voltage

Logic

0

Single

0

60

24

±20

2.5

26

39

-

32

20

17

850

4

11

85

50

Price N/A

More Details

NVMFS5826NLWFT1G

Loading...

Active, Not Rec

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

No

N-Channel

PowerTrench® T1

Power 56 (SO-8FL)

Low-Medium Voltage

Logic

0

Single

0

60

24

±20

2.5

26

39

-

32

20

17

850

4

11

85

50

Price N/A

More Details

NVMFS5826NLWFT3G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

5000

No

N-Channel

NA

NA

Low-Medium Voltage

Logic

0

Single

0

60

24

±20

2.5

26

39

-

32

20

17

850

4

11

85

50

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.