Power MOSFET 30V, 89A, 7 mOhm, Single N-Channel, SO8-FL, Logic Level.

Obsolete

Overview

Automotive Power MOSFET in a 5x6mm flat lead package designed for compact and efficient designs and including high thermal performance. Wettable Flank Option available for Enhanced Optical Inspection. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • Switching Power Supply output driver
  • Reverse battery protection switch
  • Automotive Infotainment
  • Automotive braking systems
  • Automotive body controller systems
  • AEC-Q101 Qualified
  • Small Package
  • Low on resistance
  • Low gate charge
  • AEC-Q101 Qualified

Tools and Resources

Product services, tools and other useful resources related to NVMFS4841N

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NVMFS4841NT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

No

N-Channel

PowerTrench® T1

NA

Low-Medium Voltage

Logic

0

Single

0

30

7

20

2.5

89

112

-

11.4

11.5

25.4

1436

5.1

10.7

348

177

Price N/A

More Details

NVMFS4841NWFT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

No

N-Channel

PowerTrench® T1

NA

Low-Medium Voltage

Logic

0

Single

0

30

7

20

2.5

89

112

-

11.4

11.5

25.4

1436

5.1

10.7

348

177

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.