NVMFS2D3P04M8L Power MOSFET, Single, P-Channel, -40 V, 2.2 mΩ, -222 A

Overview

Power MOSFET−40 V, 2.2 mΩ, −222 A, Single P−Channel

  • Reverse Battery protection
  • Power switches (High Side Driver, Low Side Driver, H-Bridge etc.)
  • Switching power supplies

  • Solenoid Driver - ABS, Fuel injection
  • Motor Control - EPS, Wipers, Fans, Seats, etc.
  • Load Switch - ECU, Chassis, Body

  • Low RDS (on)
  • High Current Capability
  • Avalanche Energy Specified
  • NVMFWS2D3P04M8LT1G − Wettable Flanks Product
  • NVM Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; EC−Q101Qualified and PPAP Capable
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHSCompliant

Tools and Resources

Product services, tools and other useful resources related to NVMFS2D3P04M8L

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NVMFS2D3P04M8LT1G

Loading...

Active

CAD Model

Pb

A

H

P

DFN5 5x6, 1.27P (SO−8FL)

1

260

REEL

1500

Y

P-Channel

PowerTrench® T1

Power 56 (SO-8FL)

Low-Medium Voltage

Logic

0

Single

0

-40

2.2

20

-2.4

-222

205

~NA~

3.3

73.5

157

5985

~NA~

536

4228

88

$2.1494

More Details

NVMFWS2D3P04M8LT1G

Loading...

Active

CAD Model

Pb

A

H

P

DFNW5 4.90x5.90x1.00, 1.27P

1

260

REEL

1500

Y

P-Channel

PowerTrench® T1

Power 56 (SO-8FL)

Low-Medium Voltage

Logic

0

Single

0

-40

2.2

20

-2.4

-222

205

~NA~

3.3

73.5

157

5985

~NA~

536

4228

88

$2.2131

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.