Power MOSFET, Single P-Channel, -40 V, 23 mΩ, -34.6 A

Active

Overview

Automotive Power MOSFET in a 5x6mm flat lead package designed for compact and efficient designs and including high thermal performance. Wettable Flank Option available for Enhanced Optical Inspection. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • Reverse Battery protection
  • Power switches (High Side Driver, Low Side Driver, H-Bridges etc.)
  • Switching power supplies

  • Solenoid Driver – ABS, Fuel injection
  • Motor Control – EPS, Wipers, Fans, Seats, etc.
  • Load Switch – ECU, Chassis, Body

  • Small Footprint (5 x 6 mm)
  • Low RDS on
  • Low Capacitance
  • AEC−Q101 Qualified and PPAP Capable
  • These Devices are Pb−Free, Halogen Free/BFR−Free and are RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NVMFS025P04M8L

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NVMFS025P04M8LT1G

Loading...

Active

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

F

P-Channel

PowerTrench® T1

Power 56 (SO-8FL)

Low-Medium Voltage

Logic

0

Single

0

-40

23

20

-2.4

-34.6

44.1

~NA~

37

7.56

16.3

1058

1.55

35

446

19

$0.2755

More Details

NVMFWS025P04M8LT1G

Loading...

Active

CAD Model

Pb

A

H

P

DFNW5 4.90x5.90x1.00, 1.27P

1

260

REEL

1500

F

P-Channel

PowerTrench® T1

Power 56 (SO-8FL)

Low-Medium Voltage

Logic

0

Single

0

-40

23

20

-2.4

-34.6

44.1

~NA~

37

7.56

16.3

1058

1.55

35

446

19

$0.2977

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.