Power, Single, N-Channel, SO-8FL, 60 V, 19.6 mΩ, 28 A

Overview

Automotive Power MOSFET in a 5x6mm flat lead package designed for compact and efficient designs and including high thermal performance. Wettable Flank Option available for Enhanced Optical Inspection. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • Reverse Battery protection
  • Switching power supplies
  • Power switches (High Side Driver, H-Bridges etc.)

  • Solenoid Driver – ABS, Fuel injection
  • Motor Control – EPS, Wipers, Fans, Seats, etc.
  • Load Switch – ECU, Chassis, Body

  • Industry Standard Small Footprint (5x6 mm) Package
  • Low RDS(on)
  • Low QG and Gate capacitance
  • NVMFWS016N06C − Wettable Flank Option for Enhanced Optical Inspection
  • AEC−Q101 Qualified and PPAP Capable
  • These devices are Pb-Free and are RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NVMFS020N06C

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NVMFS020N06CT1G

Loading...

Active

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

Y

N-Channel

PowerTrench® T6

Power 56 (SO-8FL)

Low-Medium Voltage

Standard

0

Single

0

60

19.6

±20

4

28

31

~NA~

~NA~

~NA~

5.8

355

~NA~

12

260

4.9

$0.4701

More Details

NVMFWS020N06CT1G

Loading...

Active

CAD Model

Pb

A

H

P

DFNW5 4.90x5.90x1.00, 1.27P

1

260

REEL

1500

Y

N-Channel

PowerTrench® T6

Power 56 (SO-8FL)

Low-Medium Voltage

Standard

0

Single

0

60

19.6

±20

4

28

31

~NA~

~NA~

~NA~

5.8

355

~NA~

12

260

4.9

$0.5113

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.