Power MOSFET, Single P-Channel, -40 V, 13.8 mΩ @ -10V, -52.1 A

Overview

Automotive Power MOSFET in a 3x3mm flat lead package designed for compact and efficient designs and including high thermal performance. Wettable Flank Option available for Enhanced Optical Inspection. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • Reverse Battery protection
  • Power switches (High Side Driver, Low Side Driver, H-Bridges etc.)
  • Switching power supplies
  • Solenoid Driver – ABS, Fuel injection
  • Motor Control – EPS, Wipers, Fans, Seats, etc.
  • Load Switch – ECU, Chassis, Body
  • Small Footprint (3x3 mm)
  • Low RDS (on)
  • Low Capacitance
  • AEC−Q101 Qualified and PPAP Capable
  • These Devices are Pb−Free, Halogen Free/BFR−Free and are RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NVMFS014P04M8L

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NVMFS014P04M8LT1G

Loading...

Active

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

No

P-Channel

PowerTrench® T1

Power 56 (SO-8FL)

Low-Medium Voltage

Logic

0

Single

0

-40

13.8

20

-2.4

-52.1

60

~NA~

19.7

12.5

26.5

1734

3.8

16.3

682

32

$0.346

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.