MOSFET - Power, Single, N-Channel 100 V, 3.1 mΩ, 169A

Obsolete

Overview

Automotive Power MOSFET in a 5x6mm flat lead package designed for compact and efficient designs and including high thermal performance. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • 48V Systems
  • Switching Power Supplies
  • Power switches *High side driver, Low side driver, H-Bridges, etc)
  • Reverse Battery Protection

  • Solenoid Driver - ABS, Fuel injection
  • Motor Control - WPS, Wipers, Fans, Seats, etc.
  • Load Switch - ECU, Chassis, Body

  • Small Footprint (5x6mm)
  • Low RDS(on)
  • Low QG and Capacitance
  • AEC-Q101 Qualified and PPAP Capablwe
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NVMFS003N10MC

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NVMFS003N10MCT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DFN5 5x6, 1.27P (SO−8FL)

1

260

REEL

1500

No

N-Channel

NA

NA

Low-Medium Voltage

Standard

0

Single

0

100

3.1

20

4

169

194

~NA~

~NA~

~NA~

62

4650

~NA~

91

2400

33

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.