Dual N-Channel Logic Level Power MOSFET 60V, 12A, 65mΩ

Last Shipments

Overview

Power MOSFET
60 V, 65 m, 12 A, Dual N−Ch Logic Level

  • Solenoid driver
  • Low side / high side driver
  • Automotive engine controllers
  • Antilock braking systems
  • Small Footprint (5x6 mm) for Compact Designs
  • Low rDS(on) to Minimize Conduction Loss
  • Low Capacitance to Minimize Driver Losses
  • 175°C Operating Temperature
  • NVMFD5489NLWF − Wettable Flank Option for Enhanced Optical Inspection
  • AEC−Q101 Qualified and PPAP Capable

Tools and Resources

Product services, tools and other useful resources related to NVMFD5489NL

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NVMFD5489NLT1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SO-8FL Dual / DFN-8

1

260

REEL

1500

No

N-Channel

PowerTrench® T1

Power 56 (SO-8FL)

Low-Medium Voltage

Logic

0

Dual

0

60

Q1: 44.0, Q2: 44.0

20

2.5

12

23.4

-

Q1: 60.0, Q2: 60.0

5.9

12.4

330

4.74

26.5

80

39

Price N/A

More Details

NVMFD5489NLT3G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SO-8FL Dual / DFN-8

1

260

REEL

5000

No

N-Channel

PowerTrench® T1

Power 56 (SO-8FL)

Low-Medium Voltage

Logic

0

Dual

0

60

Q1: 44.0, Q2: 44.0

20

2.5

12

23.4

-

Q1: 60.0, Q2: 60.0

5.9

12.4

330

4.74

26.5

80

39

Price N/A

More Details

NVMFD5489NLWFT1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SO-8FL Dual / DFN-8

1

260

REEL

1500

No

N-Channel

PowerTrench® T1

Power 56 (SO-8FL)

Low-Medium Voltage

Logic

0

Dual

0

60

Q1: 44.0, Q2: 44.0

20

2.5

12

23.4

-

Q1: 60.0, Q2: 60.0

5.9

12.4

330

4.74

26.5

80

39

Price N/A

More Details

NVMFD5489NLWFT3G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SO-8FL Dual / DFN-8

1

260

REEL

5000

No

N-Channel

PowerTrench® T1

Power 56 (SO-8FL)

Low-Medium Voltage

Logic

0

Dual

0

60

Q1: 44.0, Q2: 44.0

20

2.5

12

23.4

-

Q1: 60.0, Q2: 60.0

5.9

12.4

330

4.74

26.5

80

39

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.