Dual N-Channel Power MOSFET 60V, 24A, 36mΩ

Obsolete

Overview

Automotive Power MOSFET in a 5x6mm flat lead package designed for compact and efficient designs and including high thermal performance. Wettable Flank Option available for Enhanced Optical Inspection. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • Automotive

  • Small Footprint (5x6 mm) for Compact Designs
  • Low rDS(on) to Minimize Conduction Loss
  • 175°C Operating Temperature
  • NVMFD5483NLWF − Wettable Flank Option for Enhanced Optical Inspection
  • AEC−Q101 Qualified and PPAP Capable

Tools and Resources

Product services, tools and other useful resources related to NVMFD5483NL

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NVMFD5483NLT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SO-8FL Dual / DFN-8

1

260

REEL

1500

N

N-Channel

PowerTrench® T1

Power 56 (SO-8FL)

Low-Medium Voltage

Logic

0

Dual

0

60

Q1=Q2=36

20

2.5

24

44.1

-

Q1=Q2=45

-

23.4

668

9.2

35

152

67

Price N/A

More Details

NVMFD5483NLT3G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SO-8FL Dual / DFN-8

1

260

REEL

5000

N

N-Channel

PowerTrench® T1

Power 56 (SO-8FL)

Low-Medium Voltage

Logic

0

Dual

0

60

Q1=Q2=36

20

2.5

24

44.1

-

Q1=Q2=45

-

23.4

668

9.2

35

152

67

Price N/A

More Details

NVMFD5483NLWFT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SO-8FL Dual / DFN-8

1

260

REEL

1500

N

N-Channel

PowerTrench® T1

Power 56 (SO-8FL)

Low-Medium Voltage

Logic

0

Dual

0

60

Q1=Q2=36

20

2.5

24

44.1

-

Q1=Q2=45

-

23.4

668

9.2

35

152

67

Price N/A

More Details

NVMFD5483NLWFT3G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SO-8FL Dual / DFN-8

1

260

REEL

5000

N

N-Channel

PowerTrench® T1

Power 56 (SO-8FL)

Low-Medium Voltage

Logic

0

Dual

0

60

Q1=Q2=36

20

2.5

24

44.1

-

Q1=Q2=45

-

23.4

668

9.2

35

152

67

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.