Single N−Channel µCool™ Power MOSFET 30V, 8.2A, 13mΩ

Overview

Power MOSFET
30 V, 8.2 A, Single N−Channel,
2.0x2.0x0.55 mm µCool™ UDFN6 Package

  • Power Load Switch
  • Synch DC−DC Converters
  • Wireless Charging Circuit
  • Automotive Infotainment modules
  • Solenoid Driver - ABS, Fuel injection
  • UDFN Package with Exposed Drain Pads
  • Low Profile UDFN 2.0x2.0x0.55 mm
  • Ultra Low RDS(on)
  • Optimized Gate Charge
  • Low Capacitance
  • AEC−Q101 Qualified and PPAP Capable
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NVLJWS013N03CL

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NVLJWS013N03CLTAG

Loading...

Active

CAD Model

Pb

A

H

P

WDFNW6 2.05x2.05, 0.65P

1

260

REEL

3000

No

N-Channel

PowerTrench® T6

Power 22

Low-Medium Voltage

Logic

0

Single

0

30

13

20

2

35

27

~NA~

18

4

10

600

0.8

11

350

10

$0.268

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.