Single N-Channel Power MOSFET, 40V, 83A, 4.2mΩ

Overview

Automotive Power MOSFET in a DPAK package designed for compact and efficient designs and including high thermal performance. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • Low Side Driver
  • High Side Driver
  • Motor drive

  • Automotive powertrain
  • Automotive HVAC motors
  • ABS pressure pumps

  • Low on-resistance
  • High current capability
  • 100% avalanche energy tested
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NVD5C454N

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NVD5C454NT4G

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

Y

N-Channel

PowerTrench® T6

DPAK

Low-Medium Voltage

Standard

0

Single

0

40

4.2

20

4

83

56

-

-

-

32

1900

6.6

20

950

48

$1.2206

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.