Power MOSFET -60V, -12A, 180 mOhm, Single P-Channel, DPAK.

Overview

Automotive Power MOSFET designed to withstand high energy in the Avalanche and Commutation Modes. Designed for low voltage, high speed switching applications in power supplies, converters, and power motor controls. These devices are particularly well suited for bridge circuits where diode speed and commutating safe operating areas are critical and offer an additional safety margin against unexpected voltage transients. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • Low Voltage and High Speed Switching Applications in power supplies, converters, and power motor controls.
  • Avalanche Energy Specified
  • IDSS and VDS(on) Specified at Elevated Temperature
  • Designed for Low Voltage, High Speed Switching Applications and to Withstand High Energy in the Avalanche and Commutation Modes
  • AEC−Q101 Qualified and PPAP Capable
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NVD2955

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NVD2955T4G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

No

P-Channel

PowerTrench® T1

DPAK

Low-Medium Voltage

Standard

0

Single

0

-60

180

20

-4

-12

55

-

-

-

15

500

7

100

150

50

Price N/A

More Details

SVD2955T4G

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

Yes

P-Channel

PowerTrench® T1

DPAK

Low-Medium Voltage

Standard

0

Single

0

-60

180

20

-4

-12

55

-

-

-

15

500

-

-

-

-

$0.5874

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.