Single N-Channel Power MOSFET 80V, 643 A, 0.79 mΩ

Overview

Automotive-grade PowerTrench® T10 80V Mosfet in TCPAK1012 top cool package. AEC-Q101 Qualified and PPAP capable for high-efficiency automotive power designs.

  • Light Electric Vehicle Solutions
  • Power switches (High Side Driver, Low Side Driver, H-Bridges etc.)
  • 48V systems
  • HV DC-DC Converter for Electric Vehicles
  • Motor Control - WPS, Wipers, Fans, Seats, etc.
  • 48V-12V DC-DC Converter
  • 2-3-Wheeler Traction Motor
  • 2-3-Wheeler Battery Management System (BMS)
  • Top-side Cooling
  • Low RDS(on)
  • High Power Density
  • Low QG and Capacitance
  • AEC−Q101 Qualified and PPAP Capable
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NVBYST0D8N08X

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NVBYST0D8N08XTXG

Loading...

Active

CAD Model

Pb

A

H

P

TCPAK16 8.80x10.10, 1.20P (TCPAK1012)

3

260

REEL

1500

No

N-Channel

PowerTrench® T10

Power 1012 (TCPAK)

Low-Medium Voltage

Standard

0

Single

0

80

0.79

20

3.6

643

652

~NA~

~NA~

~NA~

182

13097

~NA~

609

3744

56

$3.1167

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.