Single N-Channel Power MOSFET 80V, 299 A, 1.1 mΩ

Overview

Automotive PowerTrench® T10 80V Mosfet in TOLL package for efficient design. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications

  • Switching Power Supplies
  • Power switches (High side driver, Low side driver, H-Bridges, etc)

  • HV DC-DC Converter for Electric Vehicles
  • Motor Control - WPS, Wipers, Fans, Seats, etc.
  • 48V-12V DC-DC Converter
  • 2-3-Wheeler Traction Motor
  • 2-3-Wheeler Battery Management System (BMS)

  • Low RDS(on)
  • Low QG and Capacitance
  • RoHS Compliant
  • AEC Q101- Qualified and PPAP Capable

Tools and Resources

Product services, tools and other useful resources related to NVBLS1D2N08X

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NVBLS1D2N08XTXG

Loading...

Active

CAD Model

Pb

A

H

P

TO-LL 8L

1

250

REEL

2000

F

N-Channel

PowerTrench® T10

Power 1012 (TOLL)

Low-Medium Voltage

Standard

0

Single

NVBLS1D1N08H

80V

1.1

20

3.6

299

197

~NA~

~NA~

~NA~

121

8618

19

307

2458

37

$3.1385

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.