Power MOSFET, 40 V, 300 A, 0.57 mΩ, Single N-Channel

Overview

Power MOSFET, 40 V, 300 A, 0.57 mΩ, Single N-Channel.TO-LL package for high power density and improved thermal performance.AEC-Q101 qualified and PPAP capable suitable for automotive applications.

  • Primary Switch for 12 V Systems
  • Automotive Engine Control
  • Powertrain Management
  • Integrated Starter / Alternator
  • Solenoid and Motor Drivers

  • Automotive Engine Control Unit (ECU)
  • High Current Motor Driver
  • 12 V Automotive System

  • Low QG and Capacitance
  • Low RDS(on)
  • AEC−Q101 Qualified and PPAP Capable
  • Pb-Free and RoHS Compliant
  • UIS Capability

Tools and Resources

Product services, tools and other useful resources related to NVBLS0D5N04C

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NVBLS0D5N04CTXG

Loading...

Active

CAD Model

Pb

A

H

P

TO-LL 8L

1

260

REEL

2000

Y

N-Channel

PowerTrench® T6

Power 1012 (TOLL)

Low-Medium Voltage

Standard

0

Single

0

40

0.57

+20 / -16

4

300

198.4

~NA~

~NA~

~NA~

185

12600

~NA~

288

6705

135

$4.0795

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.