MOSFET - Single N-Channel 150 V, 4.1 mΩ, 185 A

Last Shipments

Overview

Automotive Power MOSFET in a D2PAK package for efficient designs with high thermal performance. Gull-wings leads for an improved Board Level Reliability performance. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • Switching Power Supplies
  • Power switches (High side driver, Low side driver, H-Bridges, etc)
  • Reverse Battery protection

  • Solenoid driver - ABS, Fuel injection
  • Motor Control - WPS, Wipers, Fans, Seats, etc.
  • Load Switch - ECU, Chassis, Body

  • Low RDS (on)
  • Low QG and Capacitance
  • AEC−Q101 Qualified and PPAP Capable
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NVBGS4D1N15MC

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NVBGS4D1N15MC

Loading...

Last Shipments

CAD Model

Pb

A

H

P

D2PAK-7 / TO-263-7

1

245

REEL

800

No

N-Channel

PowerTrench® T8

D2PAK7

Low-Medium Voltage

Standard

0

Single

0

150

4.1

±20

4.5

185

316

~NA~

~NA~

~NA~

88.9

7285

~NA~

164

2025

10.6

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.