Power MOSFET 100V, 58A, 18.2 mohm, Single N-Channel, D2PAK.

Obsolete

Overview

Automotive Power MOSFET. 100V, 58A, 18.2 mohm, Single N-Channel, D2PAK. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • Low RDS(on)
  • High current capability
  • 100% Avalanche tested
  • Pb-Free

Tools and Resources

Product services, tools and other useful resources related to NVB6412AN

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NVB6412ANT4G

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

260

REEL

800

N

N-Channel

PowerTrench® T1

NA

Low-Medium Voltage

Standard

0

Single

0

100

18.2

20

4

58

167

-

-

-

73

2700

35

270

400

150

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.