P-Channel Power MOSFET, -100V, -31A, 75mΩ

Obsolete

Overview

Automotive Power MOSFET designed for compact and efficient designs and including high thermal performance. AEC-Q101 qualified MOSFET and PPAP capable suitable for automotive applications.

  • Reverse Battery Protection
  • Load Switch
  • Automotive Front Lighting
  • Automotive Body Controllers

  • Automotive

  • Low On-Resistance
  • High Current Capability
  • 100% Avalanche Tested
  • AEC-Q101 qualified and PPAP capable
  • ATPAK Package is Pin-Compatible with DPAK(TO-252)
  • RoHS compliance

Tools and Resources

Product services, tools and other useful resources related to NVATS68301PZ

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NVATS68301PZT4G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK (Single Gauge) / ATPAK

1

260

REEL

3000

N

P-Channel

PowerTrench® T1

DPAK

Low-Medium Voltage

Standard

0

Single

0

-100

75

20

-3.5

-31

84

-

-

-

55

2850

17

-

270

125

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.