Small Signal MOSFET 12V 5.7A 40mOhm Single P-Channel DFN8 with Single Charging BJT

Obsolete

Overview

This device integrates one high performance power MOSFET and one low Vce(sat) transistor, greatly reducing the layout space and optimizing charging performance in battery-powered portable electronics.

  • Main Switch and battery Charging Mux for Portable Electronics
  • Optimized for Commercial PMUs from Top Suppliers (See Datasheet)

  • High Performance Power MOSFET
  • Single Low Vce(sat) Transistor as Charging Power Mux
  • 3.0 x 3.0 x 0.8 mm WDFN Package
  • Independant Pin-out Provides Circuit Flexibility
  • Low Profile (<0.8 mm) for Easy Fit in Thin Environments
  • This is a Pb-Free Device

Tools and Resources

Product services, tools and other useful resources related to NUS5531

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NUS5531MTR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DFN-8

1

260

REEL

3000

No

P-Channel

PowerTrench® T1

NA

Low-Medium Voltage

Logic

0

Single

0

12

-

8

1.5

5.7

1.46

50

40

13

-

1329

-

44

200

116

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.