MOSFET - Power, Single, N-Channel, 80 V, 9 mΩ, 58 A

Overview

Commercial Power MOSFET in a 3x3mm flat lead package as LFPAK33 designed for compact and efficient designs and including high thermal performance.

  • Synchronous Rectification
  • Reverser Battery protection
  • Power switches (High Side Driver, Low Side Driver, H-Bridges etc.)

  • Switching Power supplies
  • Motor Control
  • Battery management

  • Low RDS(on) to Minimize Conduction Losses
  • Low Capacitance to Minimize Driver Losses
  • Small Footprint (3.3 x 3.3mm)
  • These Devices are Pb−Free and are RoHS Compliant
  • Logic Level 5V drive capable

Tools and Resources

Product services, tools and other useful resources related to NTTYS009N08HL

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTTYS009N08HLTWG

Loading...

Active

CAD Model

Pb

A

H

P

LFPAK8 3.3x3.3, 0.65P

1

260

REEL

3000

Yes

N-Channel

PowerTrench® T8

Power 33 LFPAK

Low-Medium Voltage

Logic

0

Single

0

80

8.6

20

2

58

73

~NA~

11

~NA~

24

1402

4.3

27

10.5

187

$0.4664

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.