MOSFET - PowerTrench® T10, Single, N-Channel, Source Down, DualCool 33, WDFN9, 80 V, 3.6 mΩ, 107 A

Overview

The latest 80V logic gate level power MOSFET technology with best-in-class Figure-of-Merit for switching application. Lower on-resistance and less output capacitance can reduce the conduction and switching loss to accomplish higher efficiency requirement. smaller peak reverse recovery current with good softness behavior can perform lower voltage spike with better EMI performance.
This product is an improved 3x3 source-down Dual cool GEN2 package product, this has better thermal performance than previous 3x3 source down dual cool package with high thermal conductivity mold compound to achieve TC-55°C to +175°C

  • High Switching Frequency DC−DC Conversion
  • Synchronous Rectifier
  • Cloud system
  • Datacenter / IBC
  • Power Supply Unit
  • Advanced Source−Down Center Gate Dual−Cooling Package Technology (3.3x3.3mm)
  • Ultra Low RDS(on)
  • Low QG and Capacitance

Tools and Resources

Product services, tools and other useful resources related to NTTFSSCH4D0N08XL

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTTFSSCH4D0N08XLTWG

Loading...

Active

CAD Model

Pb

A

H

P

WDFN9 3.30x3.30x0.58, 0.65P

1

260

REEL

5000

No

N-Channel

PowerTrench® T10

Power 33 Dual Cool Source Down

Low-Medium Voltage

Logic

0

Single

0

80

3.6

20

2.1

107

102

~NA~

5.3

19

40

2520

~NA~

109

630

18

$0.6814

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.