Power MOSFET, Single, N-Channel, 25V/0.85mΩ, WDFN9 3x3, Source Down

Overview

Power MOSFET, Single, N-Channel, 25V/0.85mΩ, 228A, WDFN9 3x3, Source Down

  • DC-DC Converters
  • Secondary Rectification
  • ORing
  • POL
  • Battery Management

  • Server, Data center, Telecom

  • Low RDS(on) with Source-Down Technologies
  • Low QG and Capacitance
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NTTFSS1D1N02P1E

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTTFSS1D1N02P1E

Loading...

Active

CAD Model

Pb

A

H

P

WDFN9 3.3x3.3, 0.65P

1

260

REEL

3000

F

N-Channel

PowerTrench® T8

Power 33 Source Down

Low-Medium Voltage

Logic

0

Single

0

25

0.85

±16

2

228

83

N/A

1.04

28

N/A

4758

4.2

N/A

1295

11.4

$0.96

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.