Single N-Channel Power MOSFET 30V 57A 7mΩ

Obsolete

Overview

This is a 30 V N-Channel Power MOSFET.

  • DC-DC Converters
  • High Side Switching
  • Notebook Computer
  • Small Footprint (3.3 x 3.3 mm) for Compact Design
  • Low RDS(on) to Minimize Conduction Losses
  • Low Capacitance to Minimize Driver Losses
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NTTFS4821N

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTTFS4821NTAG

Loading...

Obsolete

CAD Model

Pb

A

H

P

WDFN-8 / u8FL

1

260

REEL

1500

No

N-Channel

PowerTrench® T1

Power 33 (u8FL)

Low-Medium Voltage

Logic

0

Single

0

30

7

20

2.5

57

38.5

-

10.8

8

24

1300

4.5

1.7

300

150

Price N/A

More Details

NTTFS4821NTWG

Loading...

Obsolete

CAD Model

Pb

A

H

P

WDFN-8 / u8FL

1

260

REEL

5000

No

N-Channel

PowerTrench® T1

Power 33 (u8FL)

Low-Medium Voltage

Logic

0

Single

0

30

7

20

2.5

57

38.5

-

10.8

8

24

1300

4.5

1.7

300

150

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.