30 V, 32 A, 20 mOhm Single N-Channel Power MOSFET, u8FL

Obsolete

Overview

This is a 30 V N-Channel Power MOSFET.

  • DC-DC Converter, Notebook Battery Power Management, Point of Load, Power Load Switch, Motor Control
  • PC (Notebook/Netbook, Desktop), Server, Graphic Card, Game Console, Printer, HDD, and other computing and consumer products
  • Low RDS(on)
  • Low capacitance
  • Optimized gate charge

Tools and Resources

Product services, tools and other useful resources related to NTTFS4800N

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTTFS4800NTAG

Loading...

Obsolete

CAD Model

Pb

A

H

P

WDFN-8 / u8FL

1

260

REEL

1500

No

N-Channel

PowerTrench® T1

Power 33 (u8FL)

Low-Medium Voltage

Standard

0

Single

0

30

-

20

-

32

2.04

-

-

-

-

-

-

-

-

-

Price N/A

More Details

NTTFS4800NTWG

Loading...

Obsolete

CAD Model

Pb

A

H

P

WDFN-8 / u8FL

1

260

REEL

5000

No

N-Channel

PowerTrench® T1

Power 33 (u8FL)

Low-Medium Voltage

Standard

0

Single

0

30

-

20

-

32

2.04

-

-

-

-

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.