MOSFET - Power, Single N-Channel, Power33, 25V, 152 A

Overview

MOSFET - Power, Single N-Channel, Power33, 25V, 152A, 48W,1.3mΩ

  • DC-DC Converters
  • POL
  • Power Load Switch
  • Motor Control
  • Secondary Rectification
  • Battery Management

  • Notebook and Desktop PC's, Servers, Telecom Equipment, other Computing and Communication Devices

  • Small Footprint in Advanced Power 3.3x3.3 Package Technology
  • Low RDS(on)
  • Low Qg and Capacitance

Tools and Resources

Product services, tools and other useful resources related to NTTFS1D8N02P1E

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTTFS1D8N02P1E

Loading...

Active

CAD Model

Pb

A

H

P

PQFN-8

1

260

REEL

3000

Y

N-Channel

PowerTrench® T8

Power 33 (u8FL)

Low-Medium Voltage

Logic

0

Single

0

25

1.3

+16, -12

2

152

48

N/A

1.8

19

38

3159

2.8

N/A

860

41

$0.9364

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.