Single N-Channel Power MOSFET 60V, 24A, 22.6mΩ

Overview

Single N-Channel Power MOSFET 60V, 24A, 22.6mΩ

  • High performance DC-DC converters
  • Point of Load Modules
  • AC-DC conversion syn. rectification
  • Motor Control
  • Netcom/Telecom
  • Server
  • AC Adapter
  • Power tools
  • Low RDS(on)
  • Low Input Capacitance
  • Small Footprint (3.3x3.3 mm)
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NTTFS024N06C

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTTFS024N06CTAG

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-8 / u8FL

1

260

REEL

1500

Yes

N-Channel

PowerTrench® T6

Power 33 (u8FL)

Low-Medium Voltage

Standard

0

Single

0

60

22.6

20

4

24

28

~NA~

~NA~

~NA~

5.7

333

~NA~

11

225

5.05

$0.115

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.