MOSFET, Power 30V P-Channel PQFN8 3.3X3.3

Active

Overview

Power MOSFET, Single, P-Channel, -30V, 83A, 50W, 3.8mΩ @ 10V, PQFN8 3.3X3.3

  • Power Load Switch
  • Protection ( Reverse Current, Over Voltage, and Reverse NegativeVoltage)
  • Battery Management

  • Notebook PC, Tablets, Smart Phones, Drones, DC Fans, Power Supplies, USB PD adapters, Wireless Charging

  • Ultra Low RDS(on)
  • Advanced Package Technology in 3.3x3.3mm
  • Halogen Free, BFR Free, and RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NTTFS008P03P8Z

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTTFS008P03P8Z

Loading...

Active

CAD Model

Pb

A

H

P

PQFN-8

1

260

REEL

3000

Y

P-Channel

PowerTrench® T1

Power 33 (u8FL)

Low-Medium Voltage

Logic

0

Single

0

-30

3.8

±20

-3

-83

50

N/A

6.5

82

134

5600

51

N/A

1940

1890

$0.6596

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.